text.skipToContent text.skipToNavigation

Catalog No. : LER221PBRWSD2F

Description:  NEW SPAD DIE CAST EDGLT FLAT UNIV

UPC: 624616365157

Exit Sign, double face, Arrows/Chevron Direction: left or right, Housing Colour: polished brass, Legend Colour: red, Panel Colour: white, self-powered diagnostic (non audible), 120/277VAC, Trim Option: flat, Battery Type: nickel-cadmium, non audible, 120/277VAC, Voltage DC: no VDC, self-powered, diagnostic, recessed mount, Battery Run Time (Minimum): 90 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting