text.skipToContent text.skipToNavigation

Catalog No. : LER221BRWSPP

Description:  D.CST EM LED EDGLT SPWRD

UPC: 624616280399

Exit Sign, double face, arrow left or right, Housing Colour: black, Legend Colour: red, Panel Colour: white, self-powered, 120 to 347VAC, Trim Option: pyramid, Battery Type: nickel-cadmium, 120 to 347VAC, Voltage DC: no VDC, self-powered, no diagnostic, universal mount, Battery Run Time: 90 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting