Catalog No. : LER221AGMDCF
Description: D.CST EM LED EDGLT GRN AC/DC FLAT
UPC: 787321158152
Exit Sign, double face, Arrows/Chevron Direction: left or right, Housing Colour: brushed aluminum, Legend Colour: green, Panel Colour: mirror, 120 to 347VAC, 6 to 24VDC, Trim Option: flat, 120 to 347VAC, Voltage DC: 6 to 24V, non self-powered, no diagnostic, recessed mount
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.