Catalog No. : LER214ARMDCF
Description: DIE CAST LED EDGELITE UNIV FLAT
UPC: 624616283208
Exit Sign, single face, arrow left, Housing Colour: brushed aluminum, Legend Colour: red, Panel Colour: mirror, 120 to 347VAC, 6 to 24VDC, Trim Option: flat, 120 to 347VAC, Voltage DC: 6 to 24V, non self-powered, no diagnostic, recessed mount
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.