Catalog No. : LER213WRWDCF
Description: NEW AC/DC DIE CAST EDGLT FLAT UNIV
UPC: 624616268069
Exit Sign, single face, arrow right, Housing Colour: factory white, Legend Colour: red, Panel Colour: white, 120 to 347VAC, 6 to 24VDC, Trim Option: flat, 120 to 347VAC, Voltage DC: 6 to 24V, non self-powered, no diagnostic, recessed mount
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.