Catalog No. : LER213BRMDCP
Description: D.CST EDGLT EXIT RED ANG AC/DC
UPC: 787321176880
Exit Sign, single face, Arrows/Chevron Direction: right, Housing Colour: black, Legend Colour: red, Panel Colour: mirror, 120 to 347VAC, 6 to 24VDC, Trim Option: pyramid, 120 to 347VAC, Voltage DC: 6 to 24V, non self-powered, no diagnostic, universal mount
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.