text.skipToContent text.skipToNavigation

Catalog No. : LER210WRWSDP

Description:  DIE CAST SPAD EDGLT PYRAMID UNIV

UPC: 624616269844

Exit Sign, single face, Arrows/Chevron Direction: no arrows/chevrons, Housing Colour: factory white, Legend Colour: red, Panel Colour: white, self-powered diagnostic (non audible), 120/347VAC, Trim Option: pyramid, Battery Type: nickel-cadmium, non audible, 120/347VAC, Voltage DC: no VDC, self-powered, diagnostic, universal mount, Battery Run Time (Minimum): 90 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting