Catalog No. : LER210WGCSPR
Description: NEW SPWRD DIE CAST EDGELITE UNIV
UPC: 624616275166
Exit Sign, single face, Arrows/Chevron Direction: no arrows/chevrons, Housing Colour: factory white, Legend Colour: green, Panel Colour: clear, self-powered, 120 to 347VAC, Trim Option: round, Battery Type: nickel-cadmium, 120 to 347VAC, Voltage DC: no VDC, self-powered, no diagnostic, universal mount, Battery Run Time (Minimum): 90 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.