text.skipToContent text.skipToNavigation

Catalog No. : LER210WGCSPF

Description:  D.CST EM LED EDGLT UNIV SPWRD

UPC: 624616279355

Exit Sign, single face, Arrows/Chevron Direction: no arrows/chevrons, Housing Colour: factory white, Legend Colour: green, Panel Colour: clear, self-powered, 120 to 347VAC, Trim Option: flat, Battery Type: nickel-cadmium, 120 to 347VAC, Voltage DC: no VDC, self-powered, no diagnostic, recessed mount, Battery Run Time (Minimum): 90 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting