Catalog No. : LER210BRCDCP
Description: DIE CAST LED EDGELITE UNIV
UPC: 624616265396
Exit Sign, single face, no arrows, Housing Colour: black, Legend Colour: red, Panel Colour: clear, 120 to 347VAC, 6 to 24VDC, Trim Option: pyramid, 120 to 347VAC, Voltage DC: 6 to 24V, non self-powered, no diagnostic, universal mount
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Component-free back-box housing and canopy can be installed in advance, like a regular juction box
- LED strip module can be rotated in the unit for either wall or ceiling mount
- U-shaped clear acrylic panel with laser-etched contour for legend letters
- Long-life LED light source; red LEDs of ALINGAP technology is warrantied for ten (10) years
- Bi-colour LED pilot light allows visual diagnostic without need to open the unit (self-test and diagnostic option)
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.