text.skipToContent text.skipToNavigation

Catalog No. : LER210ARCSPF

Description:  NEW SP D.CAST EDGLT FLAT TRM UNIV

UPC: 624616283154

Exit Sign, single face, no arrows, Housing Colour: brushed aluminum, Legend Colour: red, Panel Colour: clear, self-powered, 120 to 347VAC, Trim Option: flat, Battery Type: nickel-cadmium, 120 to 347VAC, Voltage DC: no VDC, self-powered, no diagnostic, recessed mount, Battery Run Time: 90 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting