text.skipToContent text.skipToNavigation

Catalog No. : LER210AGMDCF

Description:  D.CST EM LED EDGLT GRN AC/DC FLAT

UPC: 787321158169

Exit Sign, single face, Arrows/Chevron Direction: no arrows/chevrons, Housing Colour: brushed aluminum, Legend Colour: green, Panel Colour: mirror, 120 to 347VAC, 6 to 24VDC, Trim Option: flat, 120 to 347VAC, Voltage DC: 6 to 24V, non self-powered, no diagnostic, recessed mount
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting