text.skipToContent text.skipToNavigation

Catalog No. : LE281K5WCUGU

Description:  HAZLUX LINEAR LED 80W

UPC: 787321129732

Hazlux linear light LED, 10 960 lumens, 80W, 120 - 277VAC, Color Temperature: 5000K, 110 degrees, Lens: clear polycarbonate, NPT 3/4 pendant mount + yoke bracket, Housing Colour: grey, Options (certification): US market, Material:aluminum die-cast, Frequency: 50/ 60 Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting