text.skipToContent text.skipToNavigation

Catalog No. : LE241K5WCPG

Description:  HAZLUX LINEAR LED 40W

UPC: 787321147972

Hazlux linear light LED, 5 480 lumens, 40W, 120 - 277VAC, Color Temperature: 5000K, 110°, Lens: clear polycarbonate, NPT 3/4 pendant mount, Housing Colour: grey, Options (certification): canadian market, Material:aluminum die-cast, Frequency: 50/60 Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting