text.skipToContent text.skipToNavigation

Catalog No. : LDXC6-44AD2LD2

Description:  6V STEEL EM UNIT C/W 5W-LED

UPC: 624050103872

Battery Unit, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage: 44W, diagnostics, audible, Colour: factory white, 120VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 5W, line cord, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting