text.skipToContent text.skipToNavigation

Catalog No. : LDXC6-44AD1LD1

Description:  6V STEEL UNIT AD 4W

UPC: 787321132756

Battery Unit, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage (W): 44, diagnostics, audible, Colour: factory white, 120VAC, self-powered, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, line cord, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting