text.skipToContent text.skipToNavigation

Catalog No. : LDXC6-27ADN

Description:  6V STEEL UNIT

UPC: 624050091803

Battery Unit, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage: 27W, diagnostics, non-audible, Colour: factory white, 120VAC, self-powered, no lamps, line cord, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting