text.skipToContent text.skipToNavigation

Catalog No. : LDXC6-27AD2LD1U347

Description:  UNIT LDXC 6V27W 120/347V AD WS

UPC: 787321121897

Battery Unit, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage: 27W, diagnostics, audible, Colour: factory white, 120/34 7VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Head Style: standard, Battery Run Time (Mini mum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting