text.skipToContent text.skipToNavigation

Catalog No. : LDXC6-272LD1

Description:  6V STEEL UNIT

UPC: 624050084805

Battery Unit, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage: 27W, Colour: factory white, 120VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, line cord, Head Style: standard, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting