text.skipToContent text.skipToNavigation

Catalog No. : LDXC6-271LD2U277

Description:  6V STEEL EM UNIT 277VAC

UPC: 787321210263

Battery Unit, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage (W): 27, Colour: factory white, 277VAC, self-powered, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 5W, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting