text.skipToContent text.skipToNavigation

Catalog No. : LDXC6-27

Description:  6V STEEL EM UNIT NO HEADS

UPC: 787321139083

Battery Unit, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage (W): 27, Colour: factory white, 120VAC, self-powered, no lamps, line cord, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting