text.skipToContent text.skipToNavigation

Catalog No. : LDXC12-72NRF2L9BU3

Description:  LDXC12-72NEXRF2LD9BKU347

UPC: 624050104534

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 72W, NEXUS wireless system interface, Colour: black, 120/347VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Compact 6 and 12 Volts Steel Battery Unit
  • Fully automatic solid-state charger with test switch and AC-on pilot light
  • Quick and easy installation, pre-assembled cordset, no batteries or board to remove before installation
  • Universal Spider knockout pattern for junction box mounting
  • Sealed dust-proof transfer relay circuit and low-voltage disconnect
  • Long-life, maintenance-free lead acid battery
  • NEXUS compatible

Descriptors

Category

Emergency Lighting