text.skipToContent text.skipToNavigation

Catalog No. : LDXC12-72NEXRF

Description:  12V STEEL EM UNIT NEXUS WIRELESS

UPC: 624050101809

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 72W, NEXUS wireless system interface, Colour: factory white, 120VAC, self-powered, no lamps, line cord, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting