text.skipToContent text.skipToNavigation

Catalog No. : LDXC12-72ADN2L10TL

Description:  12V STEEL UNIT ADNA TL

UPC: 787321143325

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage (W): 72, diagnostics, non-audible, Colour: factory white, 120VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, cord & twist-lock plug, line cord, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting