text.skipToContent text.skipToNavigation

Catalog No. : LDXC12-72AD

Description:  12V STEEL EM UNIT AD_LESS HEADS

UPC: 624050100024

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage (W): 72, diagnostics, audible, Colour: factory white, 120VAC, self-powered, no lamps, line cord, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting