text.skipToContent text.skipToNavigation

Catalog No. : LDXC12-44ADN2LD9BK

Description:  12V STEEL EM UNIT ADNA BK

UPC: 787321167659

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage (W): 44, diagnostics, non-audible, Colour: black, 120VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, line cord, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting