text.skipToContent text.skipToNavigation

Catalog No. : LDXC12-44AD2LD9

Description:  12V STEEL EM UNIT C/W AD

UPC: 624050086915

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 44W, diagnostics, audible, Colour: factory white, 120VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, line cord, Head Style: standard, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting