text.skipToContent text.skipToNavigation

Catalog No. : LDXC12-44AD2LD7U347

Description: 

UPC:

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 44W, diagnostics, audible, Colour: factory white, 120/347VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

LDXC Series

Application

Institutional, Commercial

Specifications

Wattage

44 W

Voltage Rating

120 VAC

Battery

Lead-calcium

Battery Runtime

30 minutes

Lamp Type

MR16 LED

Number Of Lamps

2

Material

Steel

Mounting

Universal

Color

Factory White

Lamp Wattage

4 W

Classifications

Brand Name

Ready-Lite

Standard

CSA
CSA

Dimensions

Size

9-1/8 Inches Height x 12-3/4 Inches Width