text.skipToContent text.skipToNavigation

Catalog No. : LDXC12-44AD2L9U347

Description:  LDXC12-44AD2LD9U347

UPC: 787321130479

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 44W, diagnostics, audible, Colour: factory white, 120/34 7VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, Head Style: standard, Battery Run Time (Min imum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting