text.skipToContent text.skipToNavigation

Catalog No. : LDXC12-442LD7

Description:  12V STEEL EM UNIT C/W 4W LED

UPC: 624050062827

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 44W, Colour: factory white, 120VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, line cord, Head Style: standard, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fully automatic solid-state charger with test switch and AC-on pilot light
  • Quick and easy installation, pre-assembled cordset, no batteries or board to remove before installation
  • Universal Spider knockout pattern for junction box mounting
  • Sealed dust-proof transfer relay circuit and low-voltage disconnect
  • Long-life, maintenance-free lead acid battery
  • NEXUS compatible

Descriptors

Category

Emergency Lighting