Catalog No. : LDXC12-44
Description: 12V STEEL UNIT
UPC: 624050040580
Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 44W, Colour: factory white, 120VAC, self-powered, no lamps, line cord, Battery Run Time: 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Fully automatic solid-state charger with test switch and AC-on pilot light
- Quick and easy installation, pre-assembled cordset, no batteries or board to remove before installation
- Universal Spider knockout pattern for junction box mounting
- Sealed dust-proof transfer relay circuit and low-voltage disconnect
- Long-life, maintenance-free lead acid battery
- NEXUS compatible
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.