text.skipToContent text.skipToNavigation

Catalog No. : LDXA12-72ADN2LD10

Description:  12V ARCH STEEL UNIT ADN 6W-LED

UPC: 787321140386

Battery Unit, Voltage DC: 12V, Battery Wattage (W): 72, diagnostics, non-audible, Colour: factory white, 120/347VAC, Battery Type: lead-calcium, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, self-powered, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting