text.skipToContent text.skipToNavigation

Catalog No. : LDXA12-72AD2LD10

Description:  12V ARCH STEEL UNIT AD,6W-LED

UPC: 624050097065

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 72W, diagnostics, audible, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Wattage: 12W, Lamp Wattage: 6W, self-powered, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting