text.skipToContent text.skipToNavigation

Catalog No. : LDXA12-722LD9

Description:  12V STEEL DECO EM UNIT LED-MR16

UPC: 624050104411

Battery Unit, Voltage DC: 12V, Battery Wattage: 72W, Colour: factory white, 120/347VAC, Battery Type: lead-calcium, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, self-powered, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting