text.skipToContent text.skipToNavigation

Catalog No. : LDX6722LD1D3

Description:  6V STEEL EM UNIT 4W LED_D3

UPC: 624050103551

Battery Unit, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage: 72W, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, time delay (15 minutes), Options (Unit AC input for zone sensing option): none, Options (zone AC): none, self-powered, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting