text.skipToContent text.skipToNavigation

Catalog No. : LDX6-72NXAD2LD1

Description:  6V IND NEMA 4X C/W AD EF39 4W-LED

UPC: 624050103537

Battery Unit, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage: 72W, Unit Type: NEMA-4X, self-powered, diagnostics, audible, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, 120/347VAC, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting