text.skipToContent text.skipToNavigation

Catalog No. : LDX6-72NX

Description:  06V IND NEMA-4X

UPC: 624050102301

Battery Unit, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage: 72W, Unit Type: NEMA-4X, self-powered, no lamps, 120/347VAC, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting