text.skipToContent text.skipToNavigation

Catalog No. : LDX6-72AD2LD1D3ITOT

Description: 

UPC:

Battery Unit, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage: 72W, diagnostics, audible, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, time delay (15 minutes), AC/DC terminal block, self-powered, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

LDX Series

Application

Institutional, Industrial, Commercial, Hospitality

Specifications

Wattage

72 W

Voltage Rating

120/347 VAC

Battery

Lead-calcium

Battery Runtime

30 minutes

Lamp Type

MR16 LED

Number Of Lamps

2

Material

Rugged steel

Mounting

Wall

Color

Factory White

Lamp Wattage

4 W

Classifications

Brand Name

Ready-Lite

Standard

CSA
CSA

Dimensions

Size

16-1/2 Inches Height x 13-1/4 Inches Width