text.skipToContent text.skipToNavigation

Catalog No. : LDX6-36NM2LD2

Description:  6V NEMA-4X EM UNIT

UPC: 624050102165

Battery Unit, Voltage DC: 6V, Battery Wattage: 36W, Unit Type: NEMA-4X and NSF, Colour: white, diagnostics, non-audible, Battery Type: lead-calcium, 120/347VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 5W, Battery Run Time (Minimum): 30 minutes, Head Style: shielded
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting