text.skipToContent text.skipToNavigation

Catalog No. : LDX6-36HZ2LD2ADN

Description:  6V36W CLI DIVII BATTERY PACK ADNA

UPC: 787321175555

Battery Unit, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage (W): 36, Unit Type: hazardous locations, Colour: grey, 120/347VAC, diagnostics, non-audible, self-powered, Head Style: shielded, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 5W, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting