text.skipToContent text.skipToNavigation

Catalog No. : LDX6-362LD1BK

Description:  6V STEEL EM UNIT C/W 4W-LED_BLACK

UPC: 624050105470

Battery Unit, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage: 36W, Colour: black, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Options (Unit AC input for zone sensing option): none, Options (zone AC): none, self-powered, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting