text.skipToContent text.skipToNavigation

Catalog No. : LDX24350AD21514CAY

Description:  LDX24-350AD2150LD14BKLB

UPC: 787321146203

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage (W): 350, self-powered, diagnostics, audible, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W, Head Style: deco, Colour: black, 120/347VAC, light activated test switch, Options (Unit AC input for zone sensing option): none, Options (zone AC): none, Cabinet Size: C, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting