text.skipToContent text.skipToNavigation

Catalog No. : LDX243502RL150LD14CT

Description: 

UPC:

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 350W, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W, Head Style: deco, Colour: polar white, 120/347VAC, cab-tire, Cabinet Size: C, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Legend Deco Cab Series

Special Features

Removable front panel on cabinet provides easy access and allows the unit to be mounted at ceiling height

Specifications

Wattage

350 W

Voltage Rating

120/347 VAC , 24 V

Lamp Type

MR16 LED

Number Of Lamps

2

Color

Polar White

Lamp Wattage

6 W

Classifications

Brand Name

Ready-Lite

Standard

CSA 22.2
CSA 22.2