text.skipToContent text.skipToNavigation

Catalog No. : LDX242882RL150LD13BK

Description: 

UPC:

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 288W, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 4W, Head Style: deco, Colour: black, 120/347VAC, Cabinet Size: B, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Legend Deco Cab Series

Special Features

Removable front panel on cabinet provides easy access and allows the unit to be mounted at ceiling height

Specifications

Wattage

288 W

Voltage Rating

24 V

Battery

Lead-calcium

Battery Runtime

30 minutes

Lamp Type

MR16 halogen

Number Of Lamps

2

Color

Black

Lamp Wattage

4 W

Classifications

Brand Name

Ready-Lite

Standard

CSA 22.2
CSA 22.2