text.skipToContent text.skipToNavigation

Catalog No. : LDX24144X12S2L13U2

Description:  LDX24144X12S2LD13U277

UPC: 787321177771

Battery Unit, Voltage DC: 24V, Battery Wattage (W): 144, Unit Type: hazardous locations, single remote, 2 lamps, Severity Code: CL. I Div.1 Gr. C, D, MR16 LED, 24V-4W, 277VAC, Battery Type: lead-calcium, self-powered, Cabinet Size: large, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting