Catalog No. : LDX24-720ADSP41
Description: DX24-720-AD-24V VM, AM, IT, OT
UPC: 624050086632
Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage (W): 720, diagnostics, audible, Colour: factory white, 120/347VAC, no lamps, ammeter, AC/DC terminal block, voltmeter, Options (Unit AC input for zone sensing option): none, Options (zone AC): none, self-powered, Battery Run Time (Minimum): 30 minutes, Cabinet Size: C
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.