text.skipToContent text.skipToNavigation

Catalog No. : LDX24-5502LD14Z67

Description:  24V STEEL UNIT 6W-LED U120ZCP4Z1

UPC: 624050103780

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 44W, diagnostics, non-audible, Colour: factory white, 120VAC, self-powered, no lamps, cord and twist-lock plug, line cord, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting