text.skipToContent text.skipToNavigation

Catalog No. : LDX24-432NXAD

Description:  24V INDUSTRIAL NEMA-4X

UPC: 624050100871

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 432W, Unit Type: NEMA-4X, self-powered, diagnostics, audible, no lamps, 120/347VAC, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting