text.skipToContent text.skipToNavigation

Catalog No. : LDX24-432AD2LD13

Description:  24V STEEL UNIT DECO 4W LED

UPC: 624050080586

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 432W, diagnostics, audible, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 4W, self-powered, Head Style: standard, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting