text.skipToContent text.skipToNavigation

Catalog No. : LDX24-4322LD14Z67

Description:  24V STEEL UNIT 6W-LED U120ZCP4Z1

UPC: 624050103773

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 44W, Colour: factory white, 120/347VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, cord and twist-lock plug, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting